Part Number: DT100130

SAMR30M SENSOR BOARD


  • A complete regulatory certified reference design with FCC, CA and EU RED certifications
  • ATSAMR30M18A Module is an IEEE 802.15.4 Compliant Wireless Module for 700/800/900 MHz (1) Applications
    • ATSAMR30E18A (ARM® Cortex® -M0+) System-in-a-Package (SiP) with 256KB Flash / 40KB RAM for Application and protocol support
    • Single-ended RF output through the PCB castellated pad
  • Pre-Loaded with "IEEE 802.15.4 Performance Analyzer" code, an extension of the Studio 7 (Integrated Development Platform)
  • RX sensitivity up to -105dBm
  • TX output power up to 8.7dBm
  • High precision 16 MHz crystal oscillator
  • mikroBUS™ socket
  • On-board PCB Antenna
  • On-board AT30TS75A Digital Temperature Sensor
    • Two wire I2C and SMBus compatible serial interface
  • Footprint Provision for Evaluating CryptoAuthentication™ Device ATECC608A/ATECC508A
  • Power Supply Options
    • Battery holder for CR2450 battery
    • Header for External supply
  • Debug SWD Header
  • Digital I/O
    • Clicker header comprising SPI, I2C, and UART interfaces of ATSAMR30M18A
    • One RESET button and one user button
    • One user LED
  • In addition to IEEE 802.15.4 Performance Analyzer, the SAMR30M Sensor Board also supports the MiWi Protocol for mesh networking (Available in Atmel Studio 7) and a remote temperature sensor demo available on Github: https://github.com/MicrochipTech/Wireless-Sensor-Network/tree/master/MiWi


Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The ATSAMR30M Sensor Board is a hardware platform to explore and evaluate the capabilities of the ATSAMR30M18A, a Sub-1 GHz IEEE® 802.15.4™ compliant RF module with an integrated ARM Cortex M0+ MCU with 256KB Flash for application and protocol development. The sensor board supports multiple ready-to-use applications available on Github and in Atmel Studio's Integrated Development Platform (IDP).

Equipped with mikroBUS™ compatible headers, the sensor board is designed to deliver 802.15.4 (700/800/900 MHz) ISM band wireless functionality to numerous Click
board™ based sensors and interfaces.

Documentation


Title
Document Id
DT100130 SAMR30M ISED Certification Download c65af57b-89d1-45e1-9d5a-514848b1a2cf
DT100130 SAMR30M Sensor Board FCC Certification Download 7f50d345-8a31-4f1a-973e-e9d478600cb1
ATSAMR30M Sensor Board Design Documentation Download 451710a9-324f-4b4d-866e-fda0d5853d96
ATSAMR30M Sensor Board Regulatory Approval Documentation_revA Download fe109e48-aa0f-4edc-97be-3e87efe48140
ATSAMR30M Sensor Board User's Guide PDF | HTML 9f185583-6a30-4677-bfff-c3000e9c6cbe
MiWi™ Software Design Guide Download c9c56ba9-a980-4b97-b304-0d5a1eea82ea
MiWi Quick Start Guide Download 8695a6b3-3dce-4f3f-a81b-ea1d35e568c7

Software


Title
Date
MiWi Point-to-Point / Star Network Stack for SAMR21 and SAMR30 Download 22 Nov 2017