Part Number: DT100111

AVR-BLE DEVELOPMENT BOARD


  • ATmega3208 AVR microcontroller
  • RN4870 Bluetooth Low Energy (BLE) Module
  • ATECC608A CryptoAuthentication™ Device
  • BMA253 3 axis Acceleration Sensor
  • SST25PF040CT 4Mb Serial Flash
  • MCP9844 High Accuracy Temperature Sensor
  • mikroBUS™ Header, connect 1700+ add-on boards
  • Two User LEDs
  • User Push Button
  • On-board USB Interface includes:
    • Board Identification in Atmel Studio and Microchip MPLAB X
    • Programming and Debugging
    • Virtual COM port (CDC)
    • Two logic analyzer channels (DGI Debug GPIO)
    • Drag and Drop programming (MSD)
  • Powered via USB or Battery (CR2032)

Overview


The AVR-BLE development board makes eXtreme Low Power (XLP) wireless applications development quick and easy.
It combines a powerful AVR ATmega3208 microcontroller, an ATECC608A CryptoAuthentication™ secure element and the RN4870 Bluetooth Low Energy Module.

The board USB interface  provides a convenient serial port (virtual UART), the simplicity of drag and drop programming, but also full  programmer and debugger capabilities supported by two award-winning Integrated Development Environments (IDEs) - Atmel Studio and Microchip MPLAB® X IDE - giving you the freedom to innovate with your environment of choice.

Connect it to your Bluetooth LE capable mobile phone or tablet using the LightBlue® app  (iOS and Android versions available) to activate the exclusive graphical user interface and interact with all the boards sensors and features.

View AVR-BLE Application Source Code

 

 

 

 

Package Contents

AVR-BLE development board

Documentation


Title
Document Id
AVR-BLE Hardware User Guide PDF | HTML 458b4dc1-acc9-43c9-8c21-18851d1a230c
AVR-BLE Quick Start Guide and Pinout Download e272fd3e-33f2-4ec8-90f2-7c372088b9cb
AVR-BLE Design Documentation Download c809a00d-307b-4f23-b3f8-aba9bd567434
AVR-BLE Altium Project Download bbe0d3e4-3982-4b5f-b61f-bb7c8504658d
AVR-BLE Schematics Download 728b6b99-9b12-4dcd-9dd2-8ea4d67d96ac