The DT100108 has the following features:
• Input Voltage Range 2.4V to 5.5V
• 6A (maximum) Continuous Output Current
• Multiple Faults Indication through I2C
• I2C Programmable:
- Output voltage: 0.6-1.28V, 5 mV resolution
- Slew rate: 0.2-3.2 ms/V
- Switching frequency: up to 2.5 MHz
- High-Side current limit: 3.5-10A
- Enable delay: 0.25 -3 ms
- Output discharge when disabled
• High Efficiency (up to 95%)
• ±1.5% Output Voltage Accuracy Overline/load/temperature Range
• Safe Start-Up with Pre-Biased Output
• Typical 1.5 μA Shutdown Supply Current
• Low Dropout (100% Duty Cycle) Operation
• Ultra-Fast Transient Response
• Latch-Off Thermal Shutdown Protection
• Latch-Off Current Limit Protection
• Power Good, Open-Drain Output