TIMEFLASH OSCILLATOR PROGRAMMING KIT WITH 6 SOCKET CARDS
• Custom frequencies in seconds with immediate design verification • Supports all Microchip MEMS oscillator package sizes • Supports CMOS, LVPECL, LVDS, and HCSL output types • Easy to use interface with auto software update
https://www.microchipdirect.com
No Products Found
Part Number: Quantity: Price per Unit (in USD): Total Amt:
Overview
The TimeFlash programmer allows users to rapidly program Microchip’s field programmable MEMS oscillator to a custom frequency in seconds, minimizing design time by enabling fast prototyping and testing. Our MEMS oscillators are available in industry standard packages that are drop-in replacements to standard crystal oscillators.
Includes socket cards in 6 different sizes: 7.0 x 5.0 mm 5.0 x 3.2 mm 3.2 x 2.5 mm 2.5 x 2.0 mm 2.0 x 1.6 mm 1.6 x 1.2 mm
To view this video, please click manage cookies below and accept functional cookies.