We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM330030

DSPIC33CK CURIOSITY DEVELOPMENT BOARD


Key Features

  • dsPIC33CK256MP508 single-core high performance DSC
  • integrated PICkit™ On-Board (PKOB) programmer/debugger 
  • 2x mikroBUS™ interfaces for hardware expansion, compatible with a wide range of existing Click boards™ from MIKROE
  • 3.3V LDO to power the dsPIC33CK and external circuitry 
  • Configurable jumper for selecting +5V USB power or external power 
  • Analog input filter sections for all 3 op-amps 
  • MCP6021 op amp voltage reference generator for op-amps 
  • 1x Red/Green/Blue (RGB) LED 
  • 2x General purpose green indicator LEDs 
  • 3x General purpose pushbuttons 
  • 1x MCLR reset pushbutton 
  • 10k Potentiometer 
  • USB to UART interface. 
  • Female, 100mil pitch, I/O pin access headers for probing and connecting to all target microcontroller GPIO pins

Overview


The dsPIC33CK Curiosity Development Board (DM330030) is a cost-effective development and demonstration platform for the dsPIC33CK family of single-core high performance digital signal controllers.
Designed to take full advantage of Microchip’s MPLAB® X IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore the dsPIC33CK family.
Visit our Curiosity Design Center for more information on the Curiosity platform.

Package Contents

dsPIC33CK Curiosity Development Board

Documentation


Title
Document Id
dsPIC33CK Curiosity Development Board User's Guide Download d49dcb2f-3999-494f-bfcb-9827989076bf

Software


Title
Date
dsPIC33CK Curiosity Development Board Demo Code Download 17 Dec 2020