Part Number: DM330017-3

DSPIC33C DIGITAL POWER STARTER KIT


dsPIC33C Digital Power Starter Kit Features:

  • dsPIC33CK Single Core Digital Signal Controller (DSC)
  • Buck Converter Stage
  • Boost Converter Stage
  • PICkit™ On-Board (PKOB) Programmer/Debugger Circuit
  • USB/UART Hub and Bridge
  • Temperature Sensor
  • 2x16 Character LCD
  • Loads Control Push Buttons
  • Reset Push Button
  • User Push Button
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


dsPIC33C Digital Power Starter Kit introduces and demonstrate the capabilities and features of Microchip's SMPS families of devices. It features on-board dsPIC33CK256MP505 DSC, SMPS power stages, loads, LCD display, USB/UART bridge and programmer/debugger, which eliminates the need for any additional hardware.

Package Contents
  • dsPIC33C Digital Power Starter Kit Board
  • 9V Power Supply
  • USB Cable

Documentation


Title
Document Id
dsPIC33C Digital Power Starter Kit User's Guide Download 69262cde-5e52-46c7-9760-ae92c4da2f62

Software


Title
Date
Microchip Power Board Visualizer Supporting dsPIC33 DSCs 01 Jan 1970 Link
dsPIC33C Digital Power Starter Kit Firmware Examples 15 Jul 2024 Link