Part Number: DM320198

DM320198 - ATSAME70 MOTOR CONTROL CARD


MCU Features:

SAM E70 series of Flash microcontrollers (MCUs) operates at a maximum speed of 300MHz and features up to 2048kB of Flash, 16KB each instruction plus data cache and up to 384KB of SRAM. A QSPI, static memory and SDRAM interface offer further memory extension options. The SAM E70 series offers a rich set of advanced connectivity peripherals, including 10/100Mbps Ethernet MAC supporting IEEE 1588, dual CAN-FD 1.0, High Speed USB Host and Device with on-chip high-speed phy, Camera Interface, one SD/MMC interface, one SSC supporting TDM and I2S, 8 UARTs, 5 SPI and 3 I2C™.

  • ARM Cortex-M7 core running at 300MHz
  • Double Precision Floating point unit (FPU) for high-precision computing and accelerated data processing
  • High-performance internal memory architecture with user configurable Tightly Couples Memories, System memory, and 16kB I-cache and D-cache
  • Dual Bosch CAN-FD 1.0 Controller
  • 10/100 Ethernet MAC with IEEE1588
  • High Speed USB Host and Device with on-chip high-speed Phy
  • CMOS image sensor interface
  • Integrated Security features including AES hardware encryption engines, TRNG and SHA-based memory integrity checker
  • Advanced analog front end based on dual 2Msps 12-bit ADCs including 16-bit average, up to 24 channels, offset error correction and gain control
  • Dual 2Msps, 12-bit DAC and analog comparator
  • 64 to 144-pin package options
  • Extended industrial temperature range: -40°C to 105°C

Overview


The ATSAME70MOTOR is an MCU card for Motor control starter kit - ATSAMxxxBDLCxxx-STK. The hardware has the SMART ARM based MCU, ATSAME70Q21A-AN, with integrated on-board debug support. The MCU card can be directly used with the currently available ATSAMD21BLDC24V-STK, a low voltage BLDC, PMSM motor control starter kit.

The ATSAMD21BLDC24V Base board can be found here - ATSAMD21BLDC24V-STK

For customers looking to evaluate the ATSAME70 MCU with The Microchip MCLV-2 or MCHV-2 motor control kits, please click here - ATSAME70 Motor Control PIM

Documentation


Title
Document Id
DM320198 - ATSAME70 MOTOR CONTROL CARD Design Files Download ee0fd593-46e4-406b-ad23-a0ee438cd27f