We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM320113

SAM E70 XPLAINED ULTRA EVALUATION KIT

ATSAME70Q21B Microcontroller

  • Arm® Cortex®-M7 Core-based Microcontroller
  • Max Speed: 300MHz
  • Flash: 2048KB
  • RAM: 384KB

Memory

  • QSPI: 32Mbit (4MB)
  • Serial EEPROM w/MAC address

Interfaces

  • Arduino Mega interface
  • mikroBUS™ socket
  • Modular Ethernet interface (RMII + SPI)
  • Modular Graphics interface
  • Image Sensor Interface Headers (ISI)
  • EXT1/2
  • On board debugger (EBDG + DGI interface)
  • CAN interface
  • Micro SD Card interface
  • 1 User button
  • 1 User LED
  • 5-14V input compatible

Note: The SDRAM usage on the SAM E70/S70/V70/V71 MCUs is not suggested in new designs as the SDRAM controller is not functional. The SDRAM support has been removed from all versions of SAM E70/S70/V70/V71 devices. Microchip does not guarantee the functionality of the SDRAM controller, and the SDRAM controller might cause issues with the functionality of the parts.

Overview


The SAM E70 Xplained Ultra Evaluation Kit is a hardware platform for evaluating the ATSAME70 and ATSAMS70 families of microcontrollers (MCU). This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony. This board includes MIKROE's mikroBUS™ socket, enabling the use of over 1700 application-specific Click boards™.

Related Boards

Development boards with expanded options or features and that support similar set of applications as SAME/V/S7x and PIC32CZ CA MCUs include:

Package Contents
  • SAM E70 Xplained Ultra Development Board
  • Users Guide

Documentation


Title
Document Id
SAM E70 Xplained Ultra User's Guide Download 92c76ef4-30e8-41dd-beef-ec8497d0162b
KSZ8061 Phy Daughter Card Design Documentation Download 3e2a0069-8aaa-4877-a3ce-c59c11de5439
SAM E70 Xplained Ultra Main Board Design Documentation Download a7794c9c-5670-47f5-9ecd-75b32dc477db
LCC 565 Daughter Card Design Documentation Download 408ac675-d520-4803-a8d4-40aa4fd474a8
Create a new MPLAB Harmony v3 project using MCC Link 83f5777c-c1e2-4114-b254-b65c996db863
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Link 9bb2a830-5f93-4134-895c-d9e1da251dd1
Getting Started with Harmony v3 Drivers and System Services on SAM E70/S70/V70/V71 MCUs Link 8198ec63-0b72-4c0f-b5b4-5d5296d829c3
Getting Started with Harmony v3 Peripheral Libraries on SAM E70/S70/V70/V71 MCUs Link d43f5caf-b8f9-4166-b790-0561fd6ab7b0
Getting Started with the SAM E70 Xplained Ultra Evaluation Kit for FreeRTOS (Wired) Link 49222104-d3dd-4680-b211-b8686f46f383
Getting Started with USB on SAM MCUs Using MPLAB® Harmony v3 Link 74faae84-1cd0-4919-bd89-955185445d97
How to Use the TCM on A Cortex-M7 Based MCU with the XC32 Compiler Download 9972c00f-713a-46ab-aab2-a95170a7f908
How to Build an Application by Adding a New PLIB, Driver, or Middleware to an Existing MPLAB Harmony v3 Project Download 6fe92746-332d-4689-bcbe-e4bc6bff1679
External Memory on SAM E70/S70/V70/V71 MCUs PDF | HTML 212d3b5f-d1d1-4762-82b1-57e193077c60
How to Create Non-Cacheable Memory Region on Cortex-M7 (SAM S70/ E70/ V70/ V71) MCUs Using MPLAB Harmony v3 Download 95448383-4f18-4eae-ab42-fa8727930483
SAM V71 Xplained Ultra, SAM E70 Xplained Ultra, and SAM E70 Xplained Boards Product Change Notification Download 182ae827-688c-4f60-91fa-1d62d66b2479
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15
Adding DMA Support for Peripherals on PIC32CZ CA and SAM E70/S70/V7x MCUs using MPLAB® Harmony v3 and MCC PDF | HTML ba5346a0-fa34-495f-9b33-d187c341e92e

Software


Title
Date
File Transfer Protocol Application on SAM E70 Xplained Ultra Evaluation Kit 23 Mar 2022 Link
XDMAC with QSPI Application on SAM E70 Xplained Ultra Evaluation Kit 23 Mar 2022 Link
Getting Started Application using Harmony v3 Drivers and FreeRTOS on SAM E70 Xplained Ultra Evaluation Kit 23 Mar 2022 Link
Getting Started Application using Harmony v3 Drivers on SAM E70 Xplained Ultra Evaluation Kit 23 Mar 2022 Link
Getting Started Application on SAM E70 Xplained Ultra Evaluation Kit 23 Mar 2022 Link
More application demos on SAM E70 Xplained Ultra Evaluation Kit and other Development Boards/Kits having the same part number (ATSAME70Q21B) 09 Jul 2024 Link