We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM320108-BNDL

SAMA5D2-PTC-EK PLUS QT1-XPRO BUNDLE


SAMA5D2-PTC-EK

MPU: ATSAMA5D27C-CU
Crystals: 24 MHz, 32.768 KHz
Memory:
2 16-bit 2 Gb DDR2 SDRAM
4 Gb Nand Flash
64 Mb QSPI Program Flash
32 Mb QSPI Data Flash (not populated)
2 Kb Serial EEPROM with MAC address
TFT-LCD Display Interface Connector: RGB, 18-bits
SD/MMC Interfaces:
1 standard SD card with 3.3v/1.8v power switch
1 microSD card
USB Ports:
1 USB Host Type A with 5v power switch
1 USB Device Type MicroAB
1 USB HSIC (not populated)
Ethernet Interface: 1 10/100 Ethernet PHY
Crystal: 25 MHz
Debug Ports:
1 JLINK-OB/ JLINK-CDC (ATSAM3U4C)
1 JTAG interface
Board Monitoring:
1 RGB LED
4 Push Button Switches (Disable Boot, Reset, Wake Up, User Configurable)
Expansion:
1 set of XPRO wing connectors (QTouch extension boards interface)
1 ITO FLEX connector
1 Port B connector
1 PIOBU connector
1 mikroBUS connector

QT1

Two Buttons
Two LEDs to indicate button status
One Wheel
One RGB LED to indicate wheel status
One Slider
8 LEDs to indicate slider status
Auto-ID for board identification in Atmel Studio
Supported by Atmel Studio and QTouch Composer



Overview


The DM320108-BNDL bundle consists of the SAMA5D2-PTC-EK development board and ATQT1-XPRO - QT1 Xplained Pro extension kit.

The SAMA5D2-PTC-EK is used to develop and evaluate capacitive touch controls using the Peripheral Touch Controller (PTC) module contained in the SAMA5D2 MPU family. The PTC provides built-in hardware for capacitive touch measurement on sensors that function as buttons, sliders, wheels or a touch pad. The PTC supports both self and mutual-capacitance measurements, up to an 8x8 button matrix, without the need for any external components. Features include adjustments for sensitivity and noise tolerance, as well as self-calibration, minimizing user tuning efforts.

The PTC runs the QTouch Modular Library (QTML). A GUI-based PTC Toolbox software program is used to configure the touch features.
QTouch XPRO extension boards ATQT1-XPRO, ATQT2-XPRO and ATQT6-XPRO can be plugged into the SAMA5D2-PTC-EK's XPRO wing connectors to demonstrate buttons, sliders, wheels and touch pad operation.

 

Package Contents

- SAMA5D2-PTC-EK development board
- ATQT1-XPRO - QT1 Xplained Pro extension kit.

Documentation


Title
Document Id
SAMA5D2-PTC-EK User's Guide Download da5b355e-c3aa-4d1a-8be1-e2cd3259cc92
SAMA5D2-PTC-EK Board Design Files Readme Download 8fde3e13-517d-48ab-9a0a-7517a30b3d31
SAMA5D2-PTC-EK Board Design Files Download 03f4962a-2770-416f-b715-00a467a187f5

Application Notes


Title
Date
Document Category
Implementing QTouch PTC Subsystem on SAMA5D2 MPUs 08 Dec 2017 Link Application Notes
QTouch on SAMA5D2 MPUs 08 Dec 2017 Link Application Notes

Software


Title
Date
MPU QTouch Configurator v103 Download 25 Oct 2018
PTC Firmware UG 10 Sep 2022 Link