We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM320019-BNDL

SAM E54 XPLAINED PRO EVALUATION BUNDLE FOR FREERTOS


The bundled ready to use kit consits of:
1. SAM E54 Xplained Pro Development Board (ATSAME54-XPRO)
2. WiFi Xplained Board extension ATWINC1500-XPRO
3. I/O1 Xplained Pro Extension Kit ATIO1-XPRO
4. Crypto Authentication Starter Kit (AT88CKSCKTSOIC-XPRO)

Overview


This bundle provides a means for evaluating and developing applications for edge node applications using microcontroller and the wireless module to securely connect to Amazon Web Server.

The Xplained Pro Evaluation Kit is driven by low power SAM E54 MCU with 1 MB Flash with ECC, 256 KB SRAM using Cortex-M4 core running at 120 MHz. It also has built-in security, connectivity features enabling this device to be used in both automotive and industrial segments.The bundled kit with wired and wireless connectivity options provide a ready to use kit for users developing edge node applications using FreeRTOS and its associated security and connectivity libraries with an easy means to connect to Amazon Web Servers .