Part Number:
Quantity:
Price per Unit (in USD):
Total Amt:
The PIC32MZ Embedded Graphics with External DRAM (DA) Starter Kit (DM320008 for non-Crypto development or DM320008-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.
Ethernet PHY Daughter Boards compatible with PIC32MZ DA Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)
FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK
This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)