The PIC32MZ EC products are not recommended for new designs. Please consider comparable PIC32MZ EF devices.
Please consider the PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit (Crypto) (DM320007-C) which features the latest PIC32MZ Embedded Connectivity family with integrated Floating Point Unit (FPU).
The PIC32MZ EC Starter Kit with Crypto Engine provides the easiest and lowest cost method to experience the high performance and advanced peripherals integrated in the PIC32MZ Embedded Connectivity MCUs. It features PIC32MZ2048ECM144 with onboard crypto engine that reduces software overhead of actions such as encryption, decryption, and authentication. This starter kit features a socket that can accommodate various 10/100 Ethernet transceiver (RJ-45) plug-in connectors for prototyping and development.
Ethernet PHY Daughter Boards compatible with PIC32MZ EC Starter Kit w/ Crypto Engine are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)
FOR DEMONSTRATION SOFTWARE, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK
This starter kit can also be used with Multimedia Expansion Board II
To get started quickly, refer the PIC32MZ EC Starter Kit Info Sheet in the documentation section below: