Part Number: DM320005-5

DM320005-5 - MULTIMEDIA EXPANSION BOARD II


The MEB-II kit features:

  • Works with the following kits and adapter boards:
    • PIC32MZ EF Starter Kit (with or without Crypto Engine)
    • PIC32MZ DA Starter Kit (with or without Crypto and Stacked DDR2 DRAM)
    • MEB/MEB II UART-to-USB Adapter Board
  • 4.3” WQVGA MaxTouch display daughter board.
  • Onboard 24-bit stereo audio codec
  • VGA camera
  • 802.11 b/g wireless module
  • Bluetooth HCI transceiver
  • Temperature sensor
  • MicroSD slot
  • Analog accelerometer
  • PICtail connector
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This product is not recommended for new designs. Please see below for the latest options available.

A highly integrated, compact and flexible development platform. Integrates with the PIC32MZ Starter Kits for a complete graphics development solution. The MEB-II kit features a 4.3” WQVGA MaxTouch display daughter board.

Multimedia Expansion Board II (MEB-II) is a highly integrated, compact and flexible development platform which works with PIC32MZ Starter Kit. The MEB-II kit features a 4.3” WQVGA maxTouch display daughter board. The kit also has an onboard 24-bit stereo audio codec, VGA camera, 802.11 b/g wireless module, Bluetooth HCI transceiver, temperature sensor, microSD slot and analog accelerometer.

FOR DEMONSTRATION SOFTWARE, PLEASE VISIT THE MPLAB HARMONY SOFTWARE FRAMEWORK PAGE.

To get started quickly, refer to the Multimedia Expansion Board (MEB II) Info Sheet in the documentation section below.

For creating Graphics applications with PIC32MZ EF and SAM E70 device families, please use the following options -

1. For Controller less Based Application:-

a. Curiosity PIC32MZ EF 2.0 Development Board (DM320209) + 565 LCD Adapter Graphics Card (AC320212) + 4.3" WQVGA Display Module (AC320005-4) or WVGA LCD Display Module (AC320005-5)

b. SAM E70 Xplained Ultra Evaluation Kit (DM320113) comes with a 565 LCD Adapter Graphics Card (AC320212) + 4.3" WQVGA Display Module (AC320005-4) or WVGA LCD Display Module (AC320005-5)

2. For Controller Based Application:-

a. Curiosity PIC32MZ EF 2.0 Development Board (DM320209) + SSD1963 LCD Controller Graphics Card (AC320214) + 4.3" WQVGA Display Module (AC320005-4) or WVGA LCD Display Module (AC320005-5)

b. SAM E70 Xplained Ultra Evaluation Kit (DM320113) + SSD1963 LCD Controller Graphics Card (AC320214) + 4.3" WQVGA Display Module (AC320005-4) or WVGA LCD Display Module (AC320005-5)

 

 

 

 

 

 

 

Documentation


Title
Document Id
Multimedia-Expansion-Board-II-(DM320005-5) Design Documentation Download e9955289-6f05-4be1-8f94-12a6cc8391eb
Multimedia Expansion Board II (MEB II) Demonstrations in Harmony Download a3814bb9-4bf3-449a-af15-697404560936
MEB/MEB II UART-to-USB Adapter Board Information Sheet Download e2b71c0d-3f59-439a-b8b3-55f28ae244f0
Multimedia Expansion Board II (MEB II) User's Guide Download 702daaa0-f9ab-4515-b5d6-e7e5faa71016
Multimedia Expansion Board II (MEB II) Information Sheet Download edcb3773-b267-4b23-b2ab-7c2762418a94

Software


Title
Date
SD Card Audio Player/Reader Application Demo on PIC32MZ EF Embedded Connectivity with FPU Starter Kit + Multimedia Expansion Board II using MPLAB Harmony Aria Graphics 09 May 2021 Link
SD Card Reader “.wav” Audio player Application Demo on PIC32MZ EF Embedded Connectivity with FPU Starter Kit + Multimedia Expansion Board II using MPLAB Harmony v3 09 May 2021 Link
SD Card Reader and Audio-Tone Application Demo by reading the tone from a text file stored in an SD card on PIC32MZ EF Embedded Connectivity with FPU Starter Kit + Multimedia Expansion Board II using MPLAB Harmony v3 09 May 2021 Link
Audio-Tone Application Demo by reading the tone from a text file stored in an SD card on PIC32MZ EF Embedded Connectivity with FPU Starter Kit + Multimedia Expansion Board II using MPLAB Harmony v3 09 May 2021 Link
Audio-Tone using a Lookup Table Application Demo on PIC32MZ EF Embedded Connectivity with FPU Starter Kit + Multimedia Expansion Board II using MPLAB Harmony v3 09 May 2021 Link