THIS PRODUCT IS NOT RECOMMENDED FOR PURCHASE. A NEW VERSION OF THIS PRODUCT IS AVAILABLE - DM320005-5 - MULTIMEDIA EXPANSION BOARD II
Multimedia Expansion Board II (MEB-II) is a highly integrated, compact and flexible development platform which works with PIC32MZ Starter Kit. The MEB-II kit features a 4.3” WQVGA PCAP touch display daughter board. The kit also has an onboard 24-bit stereo audio codec, VGA camera, 802.11 b/g wireless module, Bluetooth HCI transceiver, temperature sensor, microSD slot and analog accelerometer.
FOR DEMONSTRATION SOFTWARE, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK
To get started quickly, refer the Multimedia Expansion Board (MEB II) Info Sheet in the documentation section below:
N/A