DEVELOP. PROGRAM. RUN.
Write Code
Program Memory
Debug
Execute Code
Customize
This product is no longer available for sale.
The PIC32 USB Starter Kit II provides the easiest and lowest cost method to experience the USB and CAN functionality of the PIC32 microcontrollers. The board contains an on-board programming/debugger, standard A USB and micro A/B connectors, and an expansion header compatible with the PIC32 Starter Kit and expansion board such as I/O Expansion Board (DM320002) or for prototyping your own. Users can develop CAN applications using I/O expansion board (DM320002). The board contains everything needed to develop USB embedded host/device/OTG applications by combining this board with Microchip's free USB software.
The USB Starter Kit II has the same form factor and expansion connector as other PIC32 Starter Kits.
Title
|
|||
---|---|---|---|
PIC32 USK USB Host - Mass Storage Simple Demo | Download | ||
PIC32 USK USB Device - HID Mouse Demo | Download | ||
PIC32 USK USB Device - CDC Basic Demo | Download | ||
PIC32 USK PWM/DMA Demo | Download | ||
PIC32 USK Port I/O Demo | Download | ||
PIC32 USK Core Timer Demo | Download | ||
PIC32 USB Starter Kit II User's Guide | Download | ||
PIC32 USB Starter Kit II Information Sheet | Download |