We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM320001

PIC32 STARTER KIT


 Write Code
  • Free MPLAB IDE X
  • Free MPLAB XC32 Compiler
  • Example source code for projects and all peripherals
 Program Memory
  • Integrated programmer - all you need is the included USB Cable 
  • Program and verify a full 512k image in under 9 seconds
 Debug                 
  • Integrated debugger - all you need is the included USB cable
  • Full source based debugging in MPLAB X IDE
 Execute Code
  • PIC32 running at  MHz with 512K Flash, 32K RAM, 4 ch. DMA · USB powered board
  • 3 user switches and 3 LEDs
 Customize
  • Expansion connector enables addition of Microchip expansion board or create your own
  • Majority of MCU signals are present on the connector [Hirose: FX10A-120P/12-SV1(71)]

Overview


The PIC32 Starter Kit provides the easiest and lowest cost method to experience the PIC32 microcontroller for the first time. From the over 35 source code examples to the getting started project, users quickly learn Microchip's 32-bit family of microcontrollers and development tools. The kit includes everything needed to write, program, debug, and execute code on a high performance PIC32 microcontroller.

Documentation


Title
Document Id
PIC32 Starter Kit Information Sheet Download 768386bb-570c-48f1-9d29-893453fe72dd
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15