We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: DM300024

DSPICDEM 1.1 PLUS


  • dsPIC30F6014A Plug-in Sample
  • Serial Communication Channels Interface (two UARTs, SPI™, CAN, RS-485)
  • Si3000 Voiceband Codec with MIC In/Speaker Jacks
  • General Purpose Prototyping Area with Expansion Header
  • 122 x 32 Dot Addressable LCD
  • MPLAB® ICD 2 and MPLAB ICE 4000 Emulator support
  • LEDs, Switches and Potentiometers
  • Temperature Sensor
  • Separate Digital and Analog Voltage Regulators
  • Digital Potentiometer for DAC Capability
  • Full Demonstration Source Code Provided

Overview


The dsPICDEM 1.1 Plus General Purpose development board provides the application designer with a low cost development tool to become familiar with the dsPIC30F/33F and PIC24H 16-bit architecture, high performance peripherals and powerful instruction set.

The board features an active demonstration program loaded on the installed dsPIC30F6014A device. Several program functions are selectable via a menu system displayed on the LCD. These include: temperature and voltage measurements, frequency domain characteristics of a sine wave signal generated on-board from a digital potentiometer, FIR and IIR digital filter selections and DTMF tone generation using the Codec interface peripheral (external speaker required).
Package Contents
The dsPICDEM 1.1 Plus General Purpose development board provides the application designer with a low cost development tool to become familiar with the dsPIC30F/33F and PIC24H 16-bit architecture, high performance peripherals and powerful instruction set.

The board features an active demonstration program loaded on the installed dsPIC30F6014A device. Several program functions are selectable via a menu system displayed on the LCD. These include: temperature and voltage measurements, frequency domain characteristics of a sine wave signal generated on-board from a digital potentiometer, FIR and IIR digital filter selections and DTMF tone generation using the Codec interface peripheral (external speaker required).

Documentation


Title
Document Id
dsPIC33FJ256GP710 100-pin to 80-pin TQFP Plug-In Module (PIM) Information Sheet Download 6926b135-870e-4add-9e11-a351f5b24871
dsPIC30F6014A 80-pin to 80-pin TQFP Plug-In Module (PIM) Information Sheet Download 544ab990-6199-4b93-a616-30f5bb1586da
dsPICDEM 1.1 Plus User's Guide Download cdee61c5-68c0-4dc4-944b-3d99bdb57d3c

Software


Title
Date
dsPICDEM 1.1 Plus Demo Code Download 31 Oct 2006

Additional Resources


Plug-In Modules (PIM's) supported

  • MA300014 – dsPIC30F6014A
  • MA300015 – dsPIC30F6010A
  • MA330012 – dsPIC33FJ256GP710