We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM240315-2

REMOTE CONTROL DEMO BOARD


  • Integrates Graphics, mTouch, USB and RF4CE
  • Stylish and Modern User Interface with colorful 3.5” QVGA graphical display, resistive touch screen and mTouch keys
  • Low cost Graphics and high integration with PIC24F “DA” family
  • Simple hardware layout
  • MRF24J40MA - A 2.4 GHz IEEE 802.15.4 radio transceiver
  • ZENATM wireless Adapter
  • Wireless Remote Control Utility that runs on the target computer

Overview


This product is no longer available for sale.
RF based Remote Controls are becoming more prevalent as they enable non line-of-sight and provide bi-directional communication. A high-end remote control typically has a graphics display, a number of keys and a radio to communicate with the target devices.

Microchip’s Remote Control Demo Board (Part # DM240315-2) integrates Graphics, mTouch, USB and RF4CE into a single demo. The board demonstrates a remote populated with PIC24FJ256DA210 MCU, 3.5" Graphical TFT LCD with resistive touch screen, capacitive touch keys with plastic overlay, MRF24J40 2.4 GHz transceiver and ZENATM wireless Adapter.

The Remote Control Demo board offers the complete software and hardware including:

  • Bill of Materials
  • Schematics
  • Reference Code

The Wireless Remote Control Utility (WRCU) and the Source code for graphics, mTouch and USB, are available in the Microchip Applications Library.  Please contact your nearest Microchip sales office to obtain the RF4CE source code.

Package Contents
  • Remote Control Demo Board
  • ZENA wireless adapter 2.4 GHz with MRF24J40

Documentation


Title
Document Id
Remote Control Demonstration Board User's Guide Download 6402e537-f338-4729-b6af-2808c8cd00af