We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM164146

BM71-XPRO


  • BM71 Bluetooth Low Energy Module
  • USB-UART Bridge (MCP2200) for Host PC Operation
  • 3.3V LDO for Power Regulation
  • SPI Flash for Storing Firmware Images (DFU OTA)
  • Reset Push Button
  • Switch for BM71 Operation Mode
  • Switch to turn all LEDs off for Current Measurement
  • Switch for GPIO control
  • Passive RC Filters for PWM and ADC Inputs
  • XPRO Extension Header
  • Header Pins for Current Measurement
  • Two Power Sources:
    • Micro USB
    • XPRO Connector

Overview


The BM71-XPRO board is designed to be able to easily add Bluetooth Low Energy (BLE) functionality to your XPRO development tools. It can be used as an extension to your favorite SAMx or AVRx XPRO boards or can be used standalone. The BM71 XPRO is fully supported within Atmel Studio with example code in ASF3.

The Microchip Bluetooth Data (MBD) mobile app is available to speed up development for both Android and iOS.

Documentation


Title
Document Id
BM70-71 Xpro User Guide Download c5fee56e-1741-4f8e-a16a-f50f257bba08