Part Number: DM164138

868MHZ RN2483 LORA(TM) TECHNOLOGY MOTE


  • 868 MHz High-Frequency SMA Connector
  • 433 MHz Low-Frequency Antenna test Point
  • USB Mini-B Connector
  • PIC18LF45K50 8-bit MCU
  • Mote ICSP Programming
  • LCD Display
  • S1 & S2 Switches (for Menu Navigation)
  • Ambient Light Sensor
  • Linear Active Thermistor (MCP9700T)
  • LDO Regulator (MCP1825S)
  • Descriptive LEDs, (2) Controlled by PIC18, (2) Controlled by Module
  • (2) AAA Battery Pack
  • Battery Power Switch
  • Alternative Power Supply Through Hole Connectors
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


**This device is not RoHS compliant. It should only to be utilized for research and development on a business-to-business basis.**

The RN2483 LoRa® Mote is a LoRaWAN™ Class A end-device based on the RN2483 LoRa modem.  As a standalone battery-powered node, the Mote provides a convenient platform to quickly demonstrate the long-range capabilities of the modem, as well as to verify inter-operability when connecting to LoRaWAN v1.0 compliant gateways and infrastructure.

The Mote includes light and temperature sensors to generate data, which are transmitted either on a fixed schedule or initiated by a button-press.  An LCD display provides feedback on connection status, sensor values and downlink data or acknowledgements.  A standard USB interface is provided for connection to a host computer, providing a bridge to the UART interface of the RN2483 modem.  As with all Microchip RN family of products, this enables rapid setup and control of the on-board LoRaWAN protocol stack using the high level ASCII command set.

Package Contents
  • RN2483 LoRa® Technology Mote
  • SMA Antenna
  • USB (standard-A to mini-B) cable
  • Info Sheet DS50002391
  • Pack List

Documentation


Title
Document Id
LoRa Technology Mote User's Guide Download e5f438ff-6986-44c2-9e97-8ee85c2f3be2

Software


Title
Date
LoRa Technology Mote (OLED version) Source Code Download 08 Jun 2016
LoRa Technology Mote (LCD version) Source Code Download 08 Jun 2016