We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM164130-1

F1 EVALUATION PLATFORM


  • 44-pin development board with prototyping area
  • Populated with a PIC16LF1937 featuring nanoWatt XLP technology
  • 3 Volt, 40 segment multimeter LCD glass
  • Potentiometer
  • Mechanical button
  • MCP9800 temperature sensor
  • 32kHz low power crystal
  • LEDs
  • Current monitoring connector to measure low power XLP capabilities
  • In Circuit Serial Programming Interface for PICkit3
  • PICkit serial interface
  • Expansion header for the F1 BLDC motor add-on
  • Included Demos:
  • Low Power Demonstration
  • LCD Demonstration
  • Brushless DC (BLDC) motor control (requires F1 BLDC motor add-on)

Overview


The F1 Evaluation Platform is a simple development tool for Enhanced Mid-range PIC microcontrollers (PIC12F1xxx/PIC16F1xxx) and demonstrates the capabilities & low power enhancements of these new PIC microcontrollers. This provides a platform for general purpose development and gives you the ability to develop code for any PIC12F1xxx/PIC16F1xxx microcontroller. Quick & easy development is ensured with the integrated functionality including: prototyping area, LCD control, system current monitoring, temperature sensing, Real-Time-Clock, LED drive, button control, and BLDC motor control.


Newer version development tools are available now. Please consider Curiosity Development Board (DM164137) or Explorer 8 Development Board (DM160228) for new designs

Package Contents

The F1 Evaluation Platform is a simple development tool for Enhanced Mid-range PIC microcontrollers (PIC12F1xxx/PIC16F1xxx) and demonstrates the capabilities & low power enhancements of these new PIC microcontrollers. This provides a platform for general purpose development and gives you the ability to develop code for any PIC12F1xxx/PIC16F1xxx microcontroller. Quick & easy development is ensured with the integrated functionality including: prototyping area, LCD control, system current monitoring, temperature sensing, Real-Time-Clock, LED drive, button control, and BLDC motor control.

Documentation


Title
Document Id
F1 Demo Code Download c082d3df-69bd-4252-9026-ad2778bbde5f
F1 LV Evaluation Platform Motor Control Add-ons User's Guide Download 7bb81aee-697b-474c-8d74-7f795bb8d513
F1 Schematics Download fa1e6ce2-538e-4951-ae30-9b3251b5eaa2
F1 LV Evaluation Platform for Enhanced PIC® Microcontrollers User's Guide Download a1431f6f-2c2b-47fc-af86-fd6ba184b771
F1 Evaluation Platform for Enhanced PIC Microcontrollers User's Guide Download 0ae28899-be15-4875-8792-51d4c18d9a52