We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM163029

MECHATRONICS DEMONSTRATION KIT


  • PIC16F917 MCU with 8 MHz internal oscillator and on-board LCD module (in addition to other standard PIC MCU peripherals)
  • Displays: 8 LEDs and LCD (pre-connected to the LCD module)
  • Stepper motor and brushed DC motors
  • Analog temperature sensor (Microchip TC1047A)
  • Light sensor
  • 32.768 kHz crystal for time generation
  • Human inputs: 4 tactile switches, 2 potentiometers
  • Over-current protection circuit
  • ICSP™ programming capability and MPLAB® ICD 2 interface connector
  • RS-232 interface
  • 5V regulator
  • Optical speed sensor for brushed DC motor
  • 20-pin socket (compatible with all 8-, 14- and 20-pin Flash devices)
  • Nine example projects with complete source code:

 

  • Switch debouncing and lighting an LED
  • How to read an analog sensor (temperature and light)
  • Brushed DC motor speed control
  • Speed feedback: Back EMF and optical
  • Stepper motor control: single-stepping, half-stepping and micro-stepping
  • How to use the USART for RS-232 communication
  • How to use the Capture, Compare and PWM module
  • How to use comparators
  • Overview


    The PICDEM™ Mechatronics demonstration board is an easy-to-use mechatronics development and demonstration platform. Mechatronics refers to implementing intelligent control in a mechanical system. Learn how to use PIC® microcontrollers to enhance or replace a mechanical design.

    The demonstration kit takes a hands-on approach to learning about mechatronics. Jumper wires are provided in the kit which allow the developer to experiment with connecting the PIC microcontroller to various components on the board. These components include sensors, LEDs, human input devices and motor drivers. The board comes with nine example projects which include firmware, connection diagrams (for the wire jumpers) and schematics.
    Package Contents
    The PICDEM™ Mechatronics demonstration board is an easy-to-use mechatronics development and demonstration platform. Mechatronics refers to implementing intelligent control in a mechanical system. Learn how to use PIC® microcontrollers to enhance or replace a mechanical design.

    The demonstration kit takes a hands-on approach to learning about mechatronics. Jumper wires are provided in the kit which allow the developer to experiment with connecting the PIC microcontroller to various components on the board. These components include sensors, LEDs, human input devices and motor drivers. The board comes with nine example projects which include firmware, connection diagrams (for the wire jumpers) and schematics.
    System Requirements
    Required Hardware

    • One of the following:

    – MPLAB ICD 2* OR
    – PICkit™ 2 Microcontroller Programmer

    • 9-12 VDC power supply**
    • Serial Cable

    * Microchip part # DV164007 includes the MPLAB ICD 2, 9V power supply and serial cable
    ** Microchip part # AC162039 recommended

    Documentation


    Title
    Document Id
    PICDEM Mechatronics Demo User's Guide Download 8eb8fdb8-1574-47cf-a068-50e338f105b3
    Mechatronics Quick Start Guide Download b8b49bf0-3dbf-4729-8c28-e2998339a402
    Mechatronics MPLAB Project Installer Download c86e0bb5-967e-4e31-9ac8-84954ab2e9bb