We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: DM163008

MCP2120/2150 DEVELOPER'S KIT


Recommended Replacement Board(s):

Overview



The MCP2120/2150 Infrared Developer’s Kit is Obsolete

Summary Description of Obsolete Board (including downloads):

The MCP2120/2150 Infrared Developer's Kit includes everything needed to create a system that communicates using infrared. The kit contains two MCP2120 developer's boards enabling a complete system (transmitter and receiver) to be implemented, and a MCP2150 developer's board that can be used to set up a system to communicate with other IrDA enabled devices.

The MCP2150 developer's board can easily be modified to assist in developing DCE applications with the MCP2155.

Use these developer's boards to configure input options, including direct connection to a host UART or through on-board headers, and output options, including an off-the-shelf infrared transceiver and a minimal cost component solution that is jumper-selectable.

Package Contents

N/A

Documentation


Title
Document Id
MCP2120/MCP2150 Developer's Kit User Guide Download 2e422020-cc1e-400d-abd2-598d5d5322a1
MCP2120 Source Code Download 649b8598-fa21-40a0-9e17-d08d1c2bfa32