**For development reference only, not a product for sale**
Microchip’s Digital Pure Sine Wave Uninterruptible Power Supply (UPS) Reference Design is based on the dsPIC33F “GS” series of digital-power Digital Signal Controllers (DSCs). This reference design demonstrates how digital-power techniques when applied to UPS applications enable easy modifications through software, the use of smaller magnetics, intelligent battery charging, higher efficiency, compact designs, reduction in audible and electrical noise via a purer sine-wave output, USB communication and low-cost overall bill-of-materials. This reference design is Royalty Free. Click here for a list of complete documentation and software & hardware design information.
This reference design is implemented using a single dsPIC33F “GS” digital-power DSCs from Microchip that provides the full digital control of the power conversion and system management functions. As shown in this reference design the dsPIC33F ‘GS’ devices enable designers to easily and cost effectively create products using advanced switching techniques such as LLC that lower switching losses and enable efficiencies as high as 95%. The DC to DC LLC Converter Reference Design is royalty free when used in accordance with the licensing agreement.
The Digital Pure Sine Wave UPS System operates in two modes:
For additional details, demo requests, and design files please visit the reference design page.
Title
|
Date
|
Document Category
|
|
---|---|---|---|
Offline UPS Reference Design Using the dsPIC DSC | 31 Jan 2010 | Link | Application Notes |
Offline UPS Reference Design Using the dsPIC DSC | 24 Oct 2011 | Link | Application Notes |
Frequently Asked Questions (FAQs) About dsPIC® DSC SMPS Devices | 10 Nov 2009 | Link | Application Notes |
Input/Output Specifications:
Input Range AC:
99 – 121V, 60 Hz (+/ - 3 Hz) (110V version)
210 – 242V, 50 Hz (+/- 3 Hz) (220V version)
Output Voltage AC:
110V @ 60 Hz (+/ - 1 Hz) (110V version)
220V @ 50 Hz (+/ - 1 Hz) ( 220V version)
DC Input:
36V (12 VDC X 3)
Lead Acid Battery
Rating:
1000 VA Steady-State Output Power
1350 VA Peak Power (Surge)