Part Number: CURIOSITY-PIC64GX1000-KIT-ES

PIC64GX Curiosity Kit ES


  • PIC64GX1000 MPU (PIC64GX1000-V/FCS)
  • Four 64-bit RISC-V cores
  • 1GB DDR4 memory
  • One Gigabit Ethernet
  • mikroBUS™ socket
  • MIPI CSI-2 input (Raspberry Pi MIPI Connector)
  • HDMI output
  • Three UART
  • One micro-SD interface
  • USB debug interface
  • Form factor 4” x 4"

Overview


The Curiosity PIC64GX1000 Kit ES features a quad-core, 64-bit CPU cluster based on the RISC-V application-class processor that supports Linux® and real-time applications, a rich set of peripherals. The kit is ready for rapid testing of applications in an easy-to-use hardware development platform and offers a MikroBUS™ expansion header for Click boards™, a ™ MIPI®  CSI 2 Rx  connector, and an HDMI output. The expansion boards can be controlled using protocols like I2C and SPI. 1GB of DDR4 memory is available as well as a microSD® card slot for booting Linux. Communication interfaces include one Gigabit Ethernet connector and three UART connections via the USB type C connector and debug via the USB-to-JTAG channel.

Package Contents
  • Curiosity PIC64GX1000 Kit ES  Board
  •  USB 2.0 Cable,  C Male to C Male
  • SanDisk Ultra microSD UHS-I Card 32GB, 120MB/s Read
  • Quickstart card

Documentation


Title
Document Id
PIC64GX1000-Curiosity-Kit-Schematics Download 40bf475e-b0d3-44ac-b9b7-161f8b32aa4e
PIC64GX1000 Curiosity Kit Statement of Volatility (SoV) Download 352a90ca-439b-4c78-881b-f2c6263bb72b
PIC64GX1000 Curiosity Kit User Guide Download 09c94f4e-6683-4387-aab5-ed388eca9c5d
Curiosity PIC64GX1000 KIT ES QuickStart Guide Download b4d67186-b4ef-4dfa-9e81-f871a33cc22d
PIC64GX1000 Curiosity Kit Board Files Download 13dff2d5-b602-46bc-a0d2-e3f75e40c0b5

Block Diagram


block diagram


Additional Resources


To get started with Microchip and solutions for PIC64GX1000, visit the PICG4GX Landing Page.
For the latest Linux builds, bare-metal libraries, documentation, and programming files, visit our GitHub page.

Software and Licensing:

The development tools, which you need to work with the PIC64 Curiosity board are free.