We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: CURIOSITY-PIC64GX1000-KIT

PIC64GX Curiosity Kit


  • PIC64GX1000 MPU (PIC64GX1000-V/FCS)
  • Four 64-bit RISC-V cores
  • 1GB DDR4 memory
  • One Gigabit Ethernet
  • mikroBUS™ socket
  • MIPI CSI-2 input (Raspberry Pi MIPI Connector)
  • HDMI output
  • Three UART
  • One micro-SD interface
  • USB debug interface
  • Form factor 4” x 4"

Overview


The Curiosity PIC64GX1000 Kit features a quad-core, 64-bit CPU cluster based on the RISC-V application-class processor that supports Linux® and real-time applications, a rich set of peripherals. The kit is ready for rapid testing of applications in an easy-to-use hardware development platform and offers a MikroBUS™ expansion header for Click boards™, a ™ MIPI®  CSI 2 Rx  connector, and an HDMI output. The expansion boards can be controlled using protocols like I2C and SPI. 1GB of DDR4 memory is available as well as a microSD® card slot for booting Linux. Communication interfaces include one Gigabit Ethernet connector and three UART connections via the USB type C connector and debug via the USB-to-JTAG channel.

Package Contents
  • Curiosity PIC64GX1000 Kit  Board
  •  USB 2.0 Cable,  C Male to C Male
  • SanDisk Ultra microSD UHS-I Card 32GB, 120MB/s Read
  • Quickstart card

Documentation


Title
Document Id
PIC64GX1000-Curiosity-Kit-Schematics Download 40bf475e-b0d3-44ac-b9b7-161f8b32aa4e
PIC64GX1000 Curiosity Kit Statement of Volatility (SoV) Download 352a90ca-439b-4c78-881b-f2c6263bb72b
PIC64GX1000 Curiosity Kit User Guide Download 09c94f4e-6683-4387-aab5-ed388eca9c5d
PIC64GX1000 Curiosity Kit Board Files Download 13dff2d5-b602-46bc-a0d2-e3f75e40c0b5
PIC64GX1000 Curiosity KIT QuickStart Guide PDF | HTML f50b4dc4-94e8-48c7-9f1f-e5ea226952f8

Block Diagram


block diagram


Additional Resources


To get started with Microchip and solutions for PIC64GX1000, visit the PICG4GX Landing Page.
For the latest Linux builds, bare-metal libraries, documentation, and programming files, visit our GitHub page.

Software and Licensing:

The development tools, which you need to work with the PIC64 Curiosity board are free.