Part Number: CPSOM-MPF300T-FCG484

CPSOM-MPF300T-FCG484


QTY Item
1 ChipPro SoM for MPF300T-1FCG484 

Overview


The CPSOM-MPF300T-FCG484 is a System on Module (SoM) adapter card designed to plug into the ChipPro programmer baseboard (CP-PROG-BASE). It is purpose-built to support manufacturing device programming for the PolarFire MPF300 device in the FCG484 package with dimensions 23x23, 1.0 mm, across security features, speed grades and temperature grades of the device.

ChipPro is a quick and easy device programming solution for Microchip’s FPGA devices. The ChipPro programmer baseboard hosts a connector to plug in the FlashPro 6 , our newest programmer which supports Linux and Windows platforms, in conjunction with LiberoSoC, FlashPro Express, and SmartDebug software. It supports all FPGA devices in PolarFire, SmartFusion2, IGLOO2 and RTG4, series. System on modules (SoM) corresponding to each package size and type in our portfolio of FPGAs can also be connected to the baseboard to program the said FPGA package.

ChipPro programming baseboard will have to be purchased separately from the SoM. Click here for more information on the ChipPro programmer baseboard.

Documentation


Title
Document Id
ChipPro FPGA Device Programmer Quick Start Guide Download c11517dc-27e1-49c9-bbd4-e59dd6ec927f
ChipPro Programmer Kit User Guide Download 438df108-5ebc-4cfb-8d4e-b3df92b6bd6e

Additional Resources


Device Support 

Refer to the document below for the list of devices supported by each family of programmers.

Microchip FPGA Programming options.

In-House Programming

An optional In-House Programming (IHP) service is available if you are purchasing Microchip devices in volume. Contact Microchip for more information.