We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: BM-64-EVB-C2

BM64 BLUETOOTH AUDIO EVALUATION BOARD


  • Based on the fully-certified Bluetooth 5.0 BM64 Class 2 stereo audio module
  • Powered by a PC host using the micro-USB cable or by connecting a Li-Ion battery
  • Built-in 3W Class-D stereo audio amplifier
  • Built-in Near Field Communication (NFC)
  • Stereo audio output for high-quality audio
  • Easy access to I/O pins
  • Connection and data status LEDs

Overview


The BM-64-EVB-C2 enables the user to evaluate and demonstrate the functionality of the BM64 Class 2 stereo audio module. The BM-64-EVB-C2 includes an integrated configuration and programming interface for plug-and-play capability, and also has status LEDs which enable rapid prototyping and faster time to market.

Along with the BM-64-EVB-C2, software tools and applications are provided to demonstrate the Bluetooth connections to the on-board BM64 stereo audio module and to optionally configure or program it.

For evaluating the BM64 Class 1 stereo audio module please see the BM-64-EVB-C1 evaluation board.

Package Contents
  • One BM-64-EVB-C2 evaluation board
  • One micro-USB cable
  • Two speaker cables
  • One 5V DC power adapter

Documentation


Title
Document Id
BM64 Evaluation Board User's Guide Download 258f1c3e-35c2-4bc6-8d3d-0187150a7a00