We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATWINC3400-XPRO

WINC3400 XPLAINED PRO EVALUATION KIT


  • IEEE 802.11: IEEE 802.11 b/g/n 20MHz (1x1) solution
  • IEEE 802.11: Single spatial stream in 2.4GHz ISM band
  • IEEE 802.11: Integrated PA and T/R Switch
  • IEEE 802.11: Superior Sensitivity and Range via advanced PHY signal processing
  • IEEE 802.11: Operating temperature range of -40C to +85C
  • IEEE 802.11: On-Chip Network Stack to offload MCU
  • IEEE 802.11: Integrated Network IP stack to minimize host CPU requirements
  • IEEE 802.11: Network features: TCP, UDP, DHCP, ARP, HTTP, SSL, and DNS
  • Bluetooth: On-Chip Network Stack to offload MCU
  • Bluetooth: BLE 5.0
  • Bluetooth: Adaptive Frequency Hopping
  • Bluetooth: Integrated PA and T/R Switch
  • Bluetooth: Superior Sensitivity and Range

Overview


The ATWINC3400-XPRO evaluation kit is a hardware platform to evaluate the WINC3400-MR210CA module. The WINC3400 is an IEEE 802.11 b/g/n/BLE5.0 IoT network controller SoC. It is the ideal add-on to existing MCU solutions bringing Wi-Fi and BLE Network capabilities through SPI-to-Wi-Fi interface. The WINC3400 connects to any PIC or SAM MCU with minimal resource requirements. The WINC3400's most advanced mode is a single stream 1x1 802.11n mode providing up to 72 Mbps PHY throughput. The WINC3400 features fully-integrated Power Amplifier, LNA, Switch and Power Management. It also features an on-chip microcontroller and integrated flash memory for system software with built in coexistence mechanism for concurrent Wi-Fi & BLE functionality. The only external clock source needed for the WINC3400 is a high-speed crystal or oscillator running at 26 MHz. The WINC3400 is available in a QFN package or as a fully certified module.

For the full evaluation kit, the ATWINC3400-XSTK includes the SAMD21 XPRO (host MCU), temperature sensor XPRO and the ATWINC3400-XPRO.

Package Contents
  • ATWINC3400-XPRO evaluation board (the ATWINC3400-MR210CA module is on the XPRO board)

Documentation


Title
Document Id
ATWINC3400-XPRO Download 1097c750-4b0b-47e7-b595-2c51f62378c0
ATWINC3400-XPRO Evaluation Kit Design Files Download 722005b9-bd65-479e-8a7d-0d2d34f8a1c3
Atmel Embedded Debugger User Guide Download 1e53051d-6edd-489d-8216-5c9046d80c44
ATWINC3400-XPRO Download 02a76452-402a-4078-abd3-328a11f465df