Part Number: ATWILC3000-SHLD

WILC3000 EVALUATION KIT


  • IEEE 802.11:
    • 802.11 b/g/n 20MHz (1x1) solution
    • Single spatial stream in 2.4GHz ISM band
    • Integrated PA and T/R Switch
    • Superior Sensitivity and Range via advanced PHY signal processing
    • Wi-Fi Direct and Soft-AP support
    • Supports IEEE 802.11 WEP, WPA, WPA2 Security
    • On-chip memory management engine to reduce host load
    •  Operating temperature range of -40ºC to +85ºC
  • Bluetooth:
    • SPI, SDIO, I2C, and UART host interfaces
    • BLE 5.0
    • High Speed
    • Class 1 & 2 transmission
    • Adaptive Frequency Hopping
    • HCI (Host Control Interface) via high speed UART
    • Integrated PA and T/R Switch
    • Superior Sensitivity and Range
    • UART host and audio interfaces
    • PCM audio interface
  • WILC3000-SHLD:
    • SDIO support
    • Power supply
    • Debug headers
    • Raspberry Pi 2 compatible, Arduino compatible

Overview


The ATWILC3000-SHLD evaluation kit is a hardware platform to evaluate the ATWILC3000-MR110CA module. The ATWILC3000 is a single chip IEEE 802.11 b/g/n RF/Baseband/MAC link controller with support for BLE 5.0. The ATWILC3000 supports single stream 1x1 802.11n mode providing up to 72 Mbps throughput. The ATWILC3000 features fully-integrated Power Amplifier, LNA, Switch and Power Management. Implemented in 65nm CMOS technology, the ATWILC3000 offers very low power consumption while simultaneously providing high performance and minimal bill of materials. The ATWILC3000 utilizes highly optimized 802.11-Bluetooth coexistence protocols and provides multiple peripheral interfaces including UART, SPI, I2C, and SDIO. The only external clock sources needed for the ATWILC3000 is a high-speed crystal or oscillator with a wide range of reference clock frequencies supported (14-40 MHz) and a 32.768 kHz clock for sleep operation.

Package Contents
  • ATWILC3000 Shield Board

Documentation


Title
Document Id
ATWILC3000 Shield User Guide Download 13168a6e-9aca-4d36-976e-d234937a634c
ATWILC3000-SHLD Design Documentation Download 4c958829-8e33-4b2d-bada-75c536f11a4f