We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATUSB-PCB-80146

MAXTOUCH INDUSTRIAL USB BRIDGE BOARD


The bridge board provides a facility to change the VDD and external VDD supplies by means of simple solder bridges. No regulator changes are required. (LK1, LK2 and LK3).

A high voltage supply, selectable to either 7.2 V or 10.2 V is available. Voltage selection is provided by a solder bridge.

The high voltage boost supply may be enabled or disabled as required. Note that even when off, approximately 4.5 V is available on the high voltage supply rail (LK7 and LK8).

While ATUSB-PCB-80146 is a great choice for development, for touch sensor mass production consider the THW1027 "D21 maXTouch USB Bridge PCB" from 3rd party Promate. The THW1027 bridge board significantly improves data throughput, increasing test and production efficiency. The THW1027 bridge is twice as fast as the ATUSB-PCB-80146.

Overview


This maXTouch USB Bridge product provides an interface to connect the I2C compatible based maXTouch devices to PC-based applications through a USB port.

Package Contents

USB Bridge PCB

System Requirements

All released Windows versions.

Documentation


Title
Document Id
ATUSB-PCB-80146 Documentation.zip Download 5075300f-4fea-4548-a1a9-6686d6704dd4