We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ATUSB-HSBB-PCB

MAXTOUCH HIGH SPEED BRIDGE BOARD


The ATUSB-HSBB-PCB provides the voltage for SDA, SCL, /CHG, /RESET, DBG_CLK and DBG_DATA signals depending on the connected maXTouch device. The valid VDDIO levels for these signals are between 1.8 V, 2.7 V and 3.3 V (default).

Overview


This maXTouch USB Bridge product is an ARM-based interface to convert I2C or SPI and debug signals to USB and communicate with the PC-based applications. This product is designed to be used with Microchip Automotive maXTouch touchscreen controllers.

Package Contents

HSBB Bridge PCB (80422)

System Requirements

All released Windows versions.

Documentation


Title
Document Id
ATUSB-HSBB-PCB Documentation.zip Download 674ccca0-24d5-40a5-8e3b-9414e4beb581
ATUSB-HSBB-PCB Release Note for Firmware Version 2.4.1 Download 16672d4b-97ff-4a56-bd03-109e959767ee

Software


Title
Date
ATUSB-HSBB-PCB_v2.4.1_Firmware.zip Download 25 Jun 2024