Part Number: ATULPC-DEMO

ULTRA-LOW POWER CONNECTED DEMONSTRATOR DEMO BOARD


  • To demonstrate the lowest power ARM® Cortex®-M0+ SAM L21 for wearable applications
  • A small size fully-certified Bluetooth module sensor tag with Android app to display data
  • Activity and environment monitor functionality
  • Microchip components and technologies - MCU, Touch, Crypto and Bluetooth
  • 3rd party Mems sensors - Bosch 6-axis motion sensor (BHI160), Bosch environment (BME280) sensor, light sensor
  • Low power, small form factor

Overview


The ATULPC-DEMO demo uses a SAM L21 MCU, interfaced with BTLC1000 fully certified module and several sensors on a small form factor PCB (40mm x 30mm) operated on a coin cell battery. The environment sensor data (temperature, pressure, humidity, light), motion sensor data (3-axis acceleration, gyroscope) and sensor fusion data (3D plot, step count, free fall detection) are sent using BLE and displayed on an Android App. The HMI interface of the App is linked to a touch surface of the demo board, which is driven by the Peripheral Touch Controller integrated in the SAM L21 MCU.

The User Guide & Schematic of the demonstrator platform is located on the documents tab. You will also find additional downloads, including design files, firmware & mobile app source code, at the bottom of this page. The Android app can also be downloaded from the Google Play store.

 

Latest Demos on SAM L21 can be downloaded from SAM L21 XPLAINED PRO EVALUATION KIT page.

Package Contents



Documentation


Title
Document Id
ATULPC-DEMO Schematic Download 7441eeb9-73c6-48ea-a4b9-f34fd643a7dc
Ultra Low Power Connected Demo Reference Design User's Guide Download 68f2230a-8323-44c0-bf32-14d16ed95d22

Software


Title
Date
ATULPC-DEMO Firmware Download 22 Sep 2017
ATULPC-DEMO Altium Design Package Download 22 Sep 2017
ATULPC-DEMO Android App Source Download 23 May 2017