Part Number:
Quantity:
Price per Unit (in USD):
Total Amt:
The ATtiny416 Xplained Nano evaluation kit is a hardware platform for evaluating the ATtiny416 microcontroller.
Supported by Atmel Studio free integrated development platform, the kit provides easy access to all device I/O, one button, and one LED.
The Xplained Nano evaluation kit includes an on-board debugger, and no external tools are necessary to program and debug the ATtiny416 microcontroller.
The onboard debugger can be completely disconnected from the ATtiny416 microcontroller and it can be used to program other UPDI devices.
ATtiny416 Xplained Nano evaluation kit