Part Number: ATTINY104-XNANO

ATTINY104 XPLAINED NANO EVALUATION KIT


  • ATtiny104 host 14-pin 1kB Flash MCU
  • Embedded programmer for programming the host MCU (mEDBG)
  • One mechanical button
  • One yellow user LED
  • Access to all I/O lines

Overview


The ATtiny104 Xplained Nano evaluation kit is a hardware platform for evaluating ATtiny102/ATtiny104 microcontrollers.

Supported by Atmel Studio free integrated development platform, the kit provides easy access to all device I/O, one button, and one LED.

The Xplained Nano evaluation kit includes an on-board programmer, and no external tools are necessary to program the ATtiny104 host MCU that drives the board. The onboard programmer can be completely disconnected from the host MCU or it can be used to program any other MCU with the Tiny Programming Interface (TPI).

Documentation


Title
Document Id
ATtiny104 Xplained Nano Evaluation Kit User's Guide PDF | HTML 7ca85dfa-a763-4ad6-9ad8-69d7bb947a2b
ATtiny104 Xplained Nano Design Documentation Download 1c9501da-2286-4a4a-97ba-84972e1a27d2
Xplained Pro Hardware Development Kit (HDK) User Guide Download 77b24af9-9d66-4b8d-b85f-1f9c84cccdf2
ATtiny102/104 - Summary Datasheet Download b3505543-f251-4df5-a526-f205cf39420d
ATtiny102/104 - Complete Datasheet Download 8431e1ec-92bf-4fb4-bf06-e25ba313c880

Application Notes


Title
Date
Document Category
AT12489: Getting Started with ATtiny102 and ATtiny104 10 Dec 2016 Link Application Notes
AT13053: Differences between ATtiny4/5/9/10 and ATtiny102/104 10 Dec 2016 Link Application Notes