A generic STK600 socket card for devices in the TQFP48 package
A generic STK600 socket card for devices in the TQFP48 package supplements the STK600 Starter Kit. The card features a 0.5-pitch, 7x7 body size.
For an overview of card combinations and supported devices see Device Support Table
Socket card PCB assembly
Routing card for 48-pin AVR® UC3 D4 series in TQFP or QFN socket supplements the STK600 Starter Kit.
Routing card for 48-pin AVR® UC3 L0 series in TQFP and QFN socket supplements the STK600 Starter Kit.
Routing card for 48-pin AVR® UC3 L4U series in TQFP or QFN socket supplements the STK600 Starter Kit.
Routingcard for 48-pin SAM L21 series in TQFP and QFN socket
A complete starter kit and development system for the 8-bit and 32-bit AVR® microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.
Programs all AVR devices.
Routing card for SAM D20 in 48-pin TQFP and QFN socket.
Routing card for SAM D21 in 48-pin TQFP and QFN socket.
Routing card for 48-pin AVR® UC3 B1 series in TQFP and QFN socket supplements the STK600 Starter Kit.
Routing card for 48-pin AVR® UC3 D4 series in TQFP or QFN socket supplements the STK600 Starter Kit.
Routing card for 48-pin AVR® UC3 L0 series in TQFP and QFN socket supplements the STK600 Starter Kit.
Routing card for 48-pin AVR® UC3 L4U series in TQFP or QFN socket supplements the STK600 Starter Kit.
Routingcard for 48-pin SAM L21 series in TQFP and QFN socket
A complete starter kit and development system for the 8-bit and 32-bit AVR® microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.
Programs all AVR devices.
Routing card for SAM D20 in 48-pin TQFP and QFN socket.
Routing card for SAM D21 in 48-pin TQFP and QFN socket.
Routing card for 48-pin AVR® UC3 B1 series in TQFP and QFN socket supplements the STK600 Starter Kit.
Routing card for 48-pin AVR® UC3 D4 series in TQFP or QFN socket supplements the STK600 Starter Kit.
Routing card for 48-pin AVR® UC3 L0 series in TQFP and QFN socket supplements the STK600 Starter Kit.
Routing card for 48-pin AVR® UC3 L4U series in TQFP or QFN socket supplements the STK600 Starter Kit.
Routingcard for 48-pin SAM L21 series in TQFP and QFN socket
Title
|
Date
|
Document Category
| |
---|---|---|---|
AVR600: STK600 Expansion, Routing and Socket | 10 Dec 2016 | Link | Application Notes |