We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATSTK600-RC99

STK600-RC100SAM-99


Overview


The Microchip's STK®600-RC064SAM-72 (STK600-RC72) is a routing card to support the 64-pin version of the SAM D20 ARM® Cortex™-M0+ based microcontroller on STK600. The STK600 does not support programming of the SAM D20. However, it does work as a breakout board for IO-pins and programming interface, as well as being able to power the device and provide clock signals.

For an overview of card combinations and supported devices see Device Support Table

Package Contents
  • Routing card PCB assembly

Documentation


Title
Document Id
STK600-RC064SAM-72 User Guide Download 988b6971-9ef9-4f0c-b7d3-48bcb4b96afa
ATSTK600-RC99 Download 4101a338-c56c-4d7b-89c2-9f0a86e65049

Application Notes


Title
Date
Document Category
AVR600: STK600 Expansion, Routing and Socket 10 Dec 2016 Link Application Notes