Routingcard (STK600-RC044M-101) for 44-pin ATmega324PB in TQFP and QFN socket.
Routingcard (STK600-RC044M-101) for 44-pin ATmega324PB in TQFP and QFN socket. For a list of card combinations and supported devices see Device Support Table
Routing cars PCB assembly
A complete starter kit and development system for the 8-bit and 32-bit AVR® microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs. Programs all AVR devices.
Generic socketcard for devices in TQFP44 package, 0.8 Pitch, 10x10 Body Size
Generic socket card for devices in 44-pin QFN package. Supplements the STK600 Starter Kit.
All Application Notes