Part Number: ATSTK1000

MATURE STK1000


A complete AT32AP7000 development environment with two Ethernet ports, a high quality QVGA LCD, loudspeaker, and connectors for USART, PS/2, VGA, and USB.

Overview


This product is no longer available for sale. 

A complete AT32AP7000 development environment with two Ethernet ports, a high quality QVGA LCD, loudspeaker, and connectors for USART, PS/2, VGA, and USB. A expansion header can be used for prototyping. A pre-installed Linux image on the enclosed 256 MB SD card ensures that the user can boot Linux and start program development directly after power up. STK1000 is also supported by AVR JTAGICE mkII. With either GNU GCC or the IAR compiler, the JTAGICE mkII supports basic runtime control and a limited trace. The Vitra and the Opella products from Ashling supports provide high-end debugging capabilities as e.g. sustained trace and SQA (software quality assurance). An extensive white paper is available at www.ashling.com (PDF).

Documentation


Title
Document Id
ATSTK1000 Schematics - STK1000 provides a complete development environment for the AVR32 AP7 Application Processors. The kit has two Ethernet ports, a high quality QVGA LCD, a loudspeaker, and connectors for USART, PS/2, VGA, and USB. An expansion header c Download 811158a7-8700-43f2-b3bb-fdb59e3a4c34
ATSTK1002 Schematics - STK1000 provides a complete development environment for the AVR32 AP7 Application Processors. The kit has two Ethernet ports, a high quality QVGA LCD, a loudspeaker, and connectors for USART, PS/2, VGA, and USB. An expansion header c Download a2cfdc84-d060-427a-a106-833db7094520
STK1000 Quick Start Guide Download 8d83653e-69a4-4fd2-b724-73ef0a15e91f

Application Notes


Title
Date
Document Category
AVR32015: Getting started with AVR32 Studio 10 Dec 2016 Link Application Notes
AVR32736: Getting Started with 32-bit AVR AP7 Application Processors 10 Dec 2016 Link Application Notes
AVR32701: 32-bit AVR AP7 USB Performance 10 Dec 2016 Link Application Notes
AVR32705: 32-bit AVR AP7 Networking Performance 10 Dec 2016 Link Application Notes