We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATSAMW25-XPRO

SAM W25 XPLAINED PRO EVALUATION KIT


  • The  ATSAMW25H18-MR510PB Wi-Fi module with 2.4GHz IEEE 802.11 b/g/n Wi-Fi ATWINC1500 SoC (System on Chip) combined with the ARM® Cortex - M0+ ATSAMD21G18A microcontroller
  • Embedded debugger (EDBG)
    • USB interface
    • Programming and debugging on board SAMW25 through Serial Wire Debug (SWD)
    • Virtual COM-port interface to target via UART
    • Microchip Data Gateway Interface (DGI) to target via SPI, I2C, GPIO
    • One yellow status LED, one green LED - Board Power status
  • Three possible power sources
    • External power
    • Target USB
    • Embedded debugger USB
  • Two mechanical buttons (user and reset button)
  • One yellow user LED
  • One Wi-Fi Status LED
  • One extension header
  • Embedded debugger USB
  • Target USB
  • 8Mbit Serial Flash
  • 32KHz crystal
  • 12MHz crystal (EDBG)
  • Supported with application examples in Atmel Software Framework (ASF)

Overview


The SAMW25 Xplained Pro evaluation kit is a wireless hardware platformto evaluate the ATSAMW25H18-MR510PB Wi-Fi module which is basedon the industry - leading low - power 2.4GHz IEEE 802.11 b/g/n Wi-Fi ATWINC1500 SoC (System on Chip)combined with the ARM® Cortex - M0+ ATSAMD21G18A microcontroller.Supported by the Studio integrated development platform, the kit provides easyaccess to the features of the ATSAMW25H18-MR510PB Wi-Fi module andexplains how to integrate the device in a custom design.

The Xplained Pro MCU series evaluation kits include an on-board Embedded Debuggerand no external tools are necessary to program or debug theATSAMW25H18-MR510PB Wi-Fi module. The Xplained Pro extension kits offers additionalperipherals to extend the features of the board and ease the development of custom designs.

Documentation


Title
Document Id
Atmel SAM W25 Xplained Pro - The Atmel SAM W25 Xplained Pro evaluation kit is a hardware platform to evaluate the ATSAMW25H18-MR510PB SmartConnect Wi-Fi Module. Download a0fb0720-06b5-4ba4-8b04-72312af4662b
Software Programming Guide for SAM W25 Xplained Pro - Atmel SAM W25 includes the Atmel 2.4GHz IEEE 802.11 b/g/n Wi-Fi WINC1500 along Download 2cc43752-7c08-45d9-b8d2-8b55f6fb0e6f
Atmel Embedded Debugger User Guide Download 1e53051d-6edd-489d-8216-5c9046d80c44

Software


Title
Date
ATSAMW25 Xplained Pro Design Files Download 09 Mar 2017
Xplained Pro HDK Design Files Download 01 Mar 2021