Part Number: ATSAMD21-XPRO

SAM D21 XPLAINED PRO EVALUATION KIT

  • ATSAMD21J18 microcontroller
  • ARM® Cortex®-M0+ based Microcontroller
  • One mechanical reset button
  • One mechanical user pushbutton - Wake-up, bootloader entry or general purpose
  • One yellow user LED
  • 32.768kHz crystal
  • USB interface, device and reduced host mode
  • 8 Mbit Serial Flash
  • 3 Xplained Pro extension headers
  • Embedded Debugger
    • Auto-ID for board identification in Atmel Studio
    • One yellow status LED
    • One green board power
    • LED Symbolic debug of complex data types including scope information
    • Programming and debugging
    • Data Gateway Interface: SPI, I2C, 4 GPIOs
    • Virtual COM port (CDC)
  • USB powered
  • Supported with application examples in Atmel Software Framework
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The SAM D21 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the SAM D21 ARM® Cortex®-M0+ based microcontrollers. Xplained Pro Extension kits compatible with SAM D21 Xplained Pro can be purchased individually.

The ATSAMD21-XPRO evaluation kit does not include extension boards.

SAM D21 Xplained Pro supports many Xplained Pro extension kits, including I/O1 Xplained Pro, OLED1 Xplained Pro, QT1 Xplained Pro, and PROTO1 Xplained Pro.

To begin configuring software for your board, visit our web-based software configuration tool Atmel START.

Documentation


Title
Document Id
Atmel SAM D21 Xplained Pro User Guide Download ba84c9fd-5938-4ca0-824c-0de01843b9b3
SAM D21 Xplained Pro Design Documentation Download 3cc0a4c8-9ee9-4deb-b25c-4101baf484cc
How to Build an Application by Adding a New PLIB, Driver, or Middleware to an Existing MPLAB Harmony v3 Project Download 6fe92746-332d-4689-bcbe-e4bc6bff1679
Getting Started with Harmony v3 Peripheral Libraries on SAM D21 MCUs Link 74f36307-5701-472c-b295-f479b37f9e8f
Getting Started with Harmony v3 Drivers on SAM D21 MCUs Using FreeRTOS Link e8062de4-bae7-49b4-b216-bc59696e1b81
Low Power Application on SAM D21 MCUs Using MPLAB Harmony v3 Peripheral Libraries Link de1a0989-5a50-48fa-bc88-853aa8ed5e0f
Build MPLAB Harmony v3 project with ARM GCC toolchain in MPLAB X IDE Link f56f2f14-25ba-4061-859f-147668875c05
How to Use the MPLAB Data Visualizer with 32-bit MCU-based Curiosity Nano Evaluation Kits Download c3337ccc-e4c7-4295-bf4e-e126d2ad667b
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15

Software


Title
Date
EEPROM Temperature Logger Application on SAM D21 Xplained Pro Evaluation Kit using FreeRTOS 18 Mar 2022 Link
Getting Started Application on SAM D21 Xplained Pro Evaluation Kit 18 Mar 2022 Link
Low Power Application on SAM D21 Xplained Pro Evaluation Kit 18 Mar 2022 Link
AC Sleepwalking Application built with GCC Toolchain on SAM D21 Xplained Pro Kit 18 Mar 2022 Link
SD Card USB Data Logger Application on SAM D21 Xplained Pro Evaluation Kit 18 Mar 2022 Link
More application demos on SAM D21 Xplained Pro Evaluation Kit and other Development Boards/Kits having the same part number (ATSAMD21J18A) 18 Mar 2022 Link