We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATSAMD10-XMINI

SAM D10 XPLAINED MINI


  • On-board debugger with full source-level debugging support in Atmel Studio
  • Auto-ID for board identification in Atmel Studio
  • Access to all signals on target MCU
  • One green status LED
  • One yellow user LED
  • One mechanical user push button
  • One touch button
  • Virtual COM port (CDC)
  • 8MHz external target clk
  • USB powered
  • Arduino shield compatible footprints
  • Target SWD bus header footprint
  • Xplained Pro extension headers can easily be strapped in

Overview


ATSAMD10 Xplained Mini is is a hardware platform for evaluating the ATSAMD10 microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATSAMD10 enabling easy integration of the device in a custom design.

Documentation


Title
Document Id
SAM D10 Xplained Mini Design Documentation Download 18e3e653-2251-4a9b-af42-233fc6136125
ATSAMD10 Xplained Mini User Guide Download 7de7918a-f921-4f95-a056-7e770ab9fd95
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15