We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATSAMC21-XPRO

SAM C21 XPLAINED PRO EVALUATION KIT

  • ATSAMC21J18A Microcontroller
  • ARM® Cortex®-M0+ based MCU
  • Embedded Debugger
    • USB interface
    • Auto-ID for board identification in Atmel Studio
    • One yellow status LED
    • One green board power LED
    • Symbolic debug of complex data types including scope information
    • Programming and debugging of on-board SAM C21 through Serial Wire Debug (SWD)
    • Data Gateway Interface: SPI, I2C, four GPIOs
    • Virtual COM port (CDC)
  • Digital I/O
    • Two mechanical buttons (user and reset button)
    • One Atmel QTouch button
    • One yellow user LED
    • Three Xplained Pro extension headers
  • Two selectable target voltages - 3.3V and 5.0V
  • Level converters between target section and EDBG section
  • 32.768kHz crystal mounted
  • 16MHz crystal footprint (not mounted)
  • CAN transceiver
  • LIN transceiver - Wake-up button. Master node pull-up enable. Alternate LIN power jumper.
  • DAC output connector
  • Analog voltage reference connector with filtered power supply - SDADC VREF. ADC/DAC VREF.
  • Supported with application examples in Atmel Software Framework

Overview


The SAM C21 Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAMC21J18A microcontroller (MCU). This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.

Related Boards

Development boards with expanded options or features and that support the same set of 5V applications as SAM C MCUs include:

Documentation


Title
Document Id
Atmel SAM C21 Xplained Pro User Guide Download 4bfe738d-bb9a-4823-b0e6-ae198a64ae10
SAM C21 Xplained Pro Design Documentation Download 0bd2c1b5-3c9a-4c6c-91ae-5eeea02d0f9c
Create a new MPLAB Harmony v3 project using MCC Link 83f5777c-c1e2-4114-b254-b65c996db863
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Link 9bb2a830-5f93-4134-895c-d9e1da251dd1
How to Build an Application by Adding a New PLIB, Driver, or Middleware to an Existing MPLAB Harmony v3 Project Download 6fe92746-332d-4689-bcbe-e4bc6bff1679
Migrating ASF SAM C21 Application to MPLAB Harmony v3 PIC32CM MC Link b01b250e-30ce-4819-8ee4-b939f55c0acc
Getting Started with Harmony v3 Drivers on SAM C21 MCUs Using FreeRTOS Link 9b8afeae-0cde-4c14-a362-19649aeeb9be
Low Power Application on SAMC2x (Cortex M0) MCUs Using MPLAB Harmony v3 Peripheral Libraries Link 07324d6f-c2c9-4dee-bb30-174c10c5f6d9
Getting Started with Harmony v3 Peripheral Libraries on SAMC2x MCUs Link acee5039-4955-4f71-a789-bb1197bdb65d

Application Notes


Title
Date
Document Category
AN3589 - Using Sigma-Delta Analog-to-Digital Converter on SAMC MCU with MPLAB Harmony v3 10 Aug 2020 Link Application Notes

Software


Title
Date
Getting Started with Harmony v3 Drivers on SAM C21 MCU Using FreeRTOS 17 Mar 2022 Link
Low Power Application on SAM C21 Xplained Pro Evaluation Kit 17 Mar 2022 Link
More application demos on SAM C21 Xplained Pro evaluation kit and other Development Boards/Kits having the same part number (ATSAMC21J18A) 23 Jul 2024 Link