We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATSAMB11-XPRO

SAM B11 XPLAINED PRO EVALUATION KIT


  • The ATSAMB11-MR510CA BLE module with 2.4GHz Bluetooth Low Energy 4.1 compliant SoC, ATSAMB11 SoC (System on Chip) with 256KB of integrated flash.
  • Embedded debugger (EDBG) - Auto-ID for board identification in Atmel Studio, One yellow status LED, One green board power LED, USB interface, Programming and debugging on board SAM B11 through Serial Wire Debug (SWD), Virtual COM-port interface to target via UART, Atmel Data Gateway Interface (DGI) : SPI, I2C, Four GPIOs.
  • Two possible power sources - External power and Embedded debugger USB.
  • Two mechanical buttons - User and reset button
  • Option for battery header with reverse polarity connector
  • On board Current Measurement Circuitry with header
  • Two extension headers (EXT1 and EXT3)
  • Embedded debugger USB
  • On board temperature sensor
  • 32KHz crystal
  • 12MHz crystal (EDBG)
  • Supported with application examples in Atmel Software Framework

Overview


The SMART SAMB11 Xplained Pro evaluation kit is a hardware platform to evaluate the ATSAMB11-MR510CA module for a complete Bluetooth Smart application on a ARM® Cortex®-M0 based MCU. The ATSAMB11-MR510CA module is based on s industry leading lowest power Bluetooth Low Energy 4.1 compliant SoC, ATSAMB11 with 256KB of integrated flash.

Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMB11-MR510CA BLE module and explains how to integrate the device in a custom BLE application. The Xplained Pro evaluation kits include an on-board Embedded Debugger and no external tools are necessary to program or debug the ATSAMB11-MR510CA BLE module. The Xplained Pro extension kits offers additional peripherals to extend the features of the board and ease the development of custom designs.

Documentation


Title
Document Id
ATSAMB11-XPRO Design Documentation Download 942f1a0d-3a16-4ecf-9793-d343bc4a9516
Atmel Embedded Debugger User Guide Download 1e53051d-6edd-489d-8216-5c9046d80c44
SAM B11 Xplained Pro User Guide Download 27e02b04-1322-4b5f-9e68-eabd290d77c4