Part Number: ATSAM4L8-XSTK

SAM4L8 XPLAINED PRO STARTER KIT


  • SAM4L8CA microcontroller
  • ARM® Cortex®-M4 processor-based microcontroller
  • One mechanical reset button
  • One mechanical user pushbutton (wake-up, bootloader entry or general purpose)
  • One QTouch button
  •  One yellow user LED
  • USB interface, host and device function (shared physical interface)
  • 32.768kHz crystal
  • 12MHz crystal
  • 4 Xplained Pro extension headers
  • One custom extension header for segment LCD displays
  • LDO/Buck regulator mode selection
  • LCD cluster power configuration option
  • Embedded debugger
    • Auto-ID for board identification in Atmel Studio
    • One yellow status LED
    • One green board power LED
    • Symbolic debug of complex data types including scope information
    • Programming and debugging
    • Data Gateway Interface: USART, TWI, 4 GPIOs
    • Virtual COM port (CDC)
  • USB powered
  • Supported with application examples in Atmel Software Framework
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The SAM4L8 Xplained Pro starter kit is ideal for evaluation and prototyping with the SAM4L8 ARM® Cortex®-M4 processor-based microcontroller. The SAM4L8 Xplained Pro board is available as an evaluation kit or starter kit. Extension boards can also be individually purchased.

The ATSAM4L8-XSTK starter kit includes Xplained Pro extension kits I/O1 Xplained Pro, OLED1 Xplained Pro, PROTO1 Xplained Pro, and SLCD1 Xplained Pro.

If the MCU evaluation board is all you need, the ATSAM4L8-XPRO evaluation kit is available and does not include extension boards.

Package Contents
  • SAM4L8 Xplained Pro evaluation Kit
  • IO1 Xplained Pro extension kit
  • OLED1 Xplained Pro extension kit
  • PROTO1 Xplained Pro extension kit
  • SLCD1 Xplained Pro extension kit
  • 2 x Micro-USB cables
  • 1 x Micro-USB-B to USB-A female adapter

Documentation


Title
Document Id
AN_42235 - AT06857: Developing Extension Boards for the Xplained Pro Evaluation Kits Download e05bd2b2-3c89-4b15-bac4-1ef37d14e907
OLED1 Xplained Pro User Guide Download a797dbe5-f2bf-4a2c-812d-152532bd7daf
SAM4L8 Xplained Pro Design Documentation Download 46d3c8c2-f615-4f51-9866-fa2ff3ece636
SLCD1 Xplained Pro Design Documentation Download edb1e5e0-ae33-47ce-94e0-6b03a6745212
PROTO1 Xplained Pro Design Documentation Download 0ce8fec8-126b-47e5-bd2f-755be6c1597d
OLED1 Xplained Pro Design Documentation Download a2bce165-2bc2-4b89-806c-c9876c301f15
Atmel Embedded Debugger User Guide Download 1e53051d-6edd-489d-8216-5c9046d80c44
IO1 Xplained Pro User Guide Download b6a9919a-7aff-4ba9-a9d2-7989ab14a8d1
PROTO1 Xplained Pro User Guide Download b0261e29-365e-417f-b52f-731b0b1c919a
Segment LCD1 Xplained Pro User Guide Download 96343cb8-2130-4d76-9208-8f508e1d425a
SAM4L8 Xplained Pro User Guide Download 9a771851-5932-4920-8194-f1e33582f1e2
IO1 Xplained Pro Design Documentation Download 25c88ebb-9251-46f2-bfa6-10c869bd5819

Application Notes


Title
Date
Document Category
AN_42235 - AT06857: Developing Extension Boards for the Xplained Pro Evaluation Kits 10 Dec 2016 Legacy Collaterals