Part Number: ATSAM3X-EK

SAM3X-EK


  • SAM3X8H (LFBGA package)
  • 12MHz crystal
  • 32.768KHz crystal
  • SDRAM
  • NAND Flash
  • Backup battery
  • 2.8 inch TFT color LCD display with touch-panel and backlight
  • UART port with level shifter IC
  • USART port with level shifter IC
  • Audio codec with input and output jacks: stereo headphone out and mono microphone in
  • SD/MMC interface
  • QTouch?? buttons: Up, Down, Left, Right, Valid and Slider
  • Reset and wake-up buttons: NRST, NRSTB, FWUP
  • User buttons: Left and Right
  • High-speed USB Host/Device port
  • JTAG/ICE port
  • On-board power regulation with shutdown control (by the SAM3 chip)
  • Three user LEDs
  • Power LED
  • User potentiometer connected to the ADC input
  • ZigBee?? connector
  • Two serial CAN 2.0B communication ports via two RJ12 connectors
  • One Ethernet physical transceiver layer with RJ45 connector
  • Five peripheral input/output extension connectors HE10 (PIOA, B, C, D, E)

Overview


 This product is no longer available for sale.

This kit lets designers quickly evaluate and develop code for applications running on SAM3X and SAM3A microcontrollers.

Documentation


Title
Document Id
SAM3X-EK Download 4f80d1eb-4e8d-471d-8970-fb6494c0cf7c
SAM3X-EK Design & Manufacturing Files Download 24a4f04c-8d01-4187-b0dc-3c03b810d110

Application Notes


Title
Date
Document Category
AVR417: ZLL Gateway Getting Started Guide 10 Dec 2016 Link Application Notes

Software


Title
Date
SAM3X-EK Demo Binaries Download 02 Jan 2017