SAM3U-EK | Microchip Technology

Part Number: ATSAM3U-EK

SAM3U-EK


  • SAM3U4E QFP chip with optional socket footprint
  • 12 MHz crystal
  • 32.768 KHz crystal
  • Optional SMB connector, for external system clock input
  • PSRAM
  • NAND Flash
  • Backup Battery
  • 2.8 inch TFT color LCD display with touch-panel and backlight
  • UART port with level shifter IC
  • USART port with level shifter IC
  • Audio codec with input and output jacks: stereo headphone out, stereo line in, mono microphone in
  • SD/MMC interface
  • 3D accelerometer sensor
  • Temperature sensor
  • JTAG port
  • On-board power regulation with shutdown control (by the SAM3 chip)
  • BNC connectors for ADC input
  • User potentiometer connected to the ADC input
  • ZigBee?? connector

Overview


This kit lets designers quickly evaluate and develop code for applications running on SAM3U microcontrollers.

Documentation


Application Notes


Software