Part Number: Atmel Studio on DVD

ATMEL STUDIO ON DVD


Overview


Studio 7 is the integrated development platform (IDP) for developing and debugging SMART ARM-based and AVR® microcontroller (MCU) applications. Studio 7 supports all AVR and SMART MCUs. The Studio 7 IDP gives you a seamless and easy-to-use environment to write, build and debug your applications written in C/C++ or assembly code. It also connects seamlessly to debuggers and development kits.

Additionally, Studio includes Gallery, an online apps store that allows you to extend your development environment with plug-ins developed by as well as by third-party tool and embedded software vendors. Studio 7 can also able seamlessly import your Arduino sketches as C++ projects, providing a simple transition path from Makerspace to Marketplace.

Learn more about Atmel/Microchip Studio

Studio can also be downloaded for free.

Minimum System Requirements:

Supported Operating Systems Supported Architectures Hardware Requirements
  • Windows 7, Service Pack 1
  • Windows 8/8.1
  • Windows 10
  • Windows Server 2008 R2 Service Pack 1 or higher
  • Windows Server 2012 and Windows Server 2012 R2
  • 32-Bit (x86)
  • 64-Bit (x64)
  • DVD drive
  • 1.6 GHz or faster processor
  • RAM:
    • 1 GB RAM for x86
    • 2 GB RAM for x64
    • An additional 512 MB RAM if running in a Virtual Machine
  • 6 GB of available hard disk space
Package Contents

N/A

Documentation


Title
Document Id
Next-Generation IDE: Maximizing IP Reuse Download 702e2158-84ee-48d7-8b7c-a0215b34416d