We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATMEGA328P-XMINI

ATMEGA328P XPLAINED MINI


  • On-board debugger with full source-level debugging support in Atmel Studio
  • Auto-ID for board identification in Atmel Studio
  • Access to all signals on target MCU
  • One green status LED
  • One mechanical user pushbutton
  • Virtual COM port (CDC)
  • 16MHz target clk
  • USB powered
  • Arduino shield compatible foot prints
  • Target SPI bus header foot print
  • Xplained Pro extension headers can easily be strapped in

Overview


The ATmega328P Xplained Mini evalutation kit is a hardware platform for evaluating the ATmega328P microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328P enabling easy integration of the device in a custom design

Documentation


Title
Document Id
ATmega328P Xplained Mini User Guide PDF | HTML 768d0cc5-79fc-4f80-9cd7-ed3018adb3c8
ATmega328P Xplained Mini Design Documentation Download 610fd722-2496-4f47-b371-f3c4d42ed864

Application Notes


Title
Date
Document Category
AT13041: AVR for IoT - Using megaAVR with ATWINC1500 802.11 b/g/n Wi-Fi Network Controller Module 10 Dec 2016 Link Application Notes