ATMEGA256RFR2 XPLAINED PRO STARTER KIT | Microchip Technology

Part Number: ATMEGA256RFR2-XSTK

ATMEGA256RFR2 XPLAINED PRO STARTER KIT


  • ATmega256RFR2 microcontroller
  • One mechanical reset button
  • One mechanical user pushbutton - Wake-up, bootloader entry or general purpose
  • One yellow user LED
  • 32.768kHz crystal
  • 16MHz crystal
  • 5 Xplained Pro extension headers (2 headers are duplicates)
  • Antenna diversity - Ceramic RF antenna and SMA connector for external antenna
  • Temperature sensor
  • Embedded debugger
    • Auto-ID for board identification in Atmel Studio
    • One yellow status LED
    • One green board power LED
    • Symbolic debug of complex data types including scope information
    • Programming
    • Data Gateway Interface: SPI, TWI, 4 GPIOs
    • Virtual COM port (CDC).
  • USB powered
  • Supported with application examples in Atmel Software Framework

Overview


The ATmega256RFR2 Xplained Pro starter kit is ideal for evaluation and prototyping with the ATmega256RFR2 microcontroller. The ATmega256RFR2 Xplained Pro board is available as an evaluation kit or starter kit. Extension boards can also be individually purchased.

The ATmega256RFR2-XSTK starter kit includes the I/O1 Xplained Pro, OLED1 Xplained Pro, and PROTO1 Xplained Pro extension boards.

If all you need is just the MCU evaluation board, the ATmega256RFR2-XPRO evaluation kit is available and does not include extension boards.

Package Contents
  • ATmega256RFR2 Xplained Pro evaluation kit
  • IO1 Xplained Pro extension kit
  • OLED1 Xplained Pro extension kit
  • PROTO1 Xplained Pro extension kit
  • Micro-USB-B cable

Documentation


Application Notes


Software